Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.490 |
| A dimension MM | 88.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FJA12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.240 |
| Hose cut off factor MM | 56.900 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.800 |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 3.610 |
| Product length mm | 91.694 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146217394 |
