Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.290 |
| A dimension MM | 83.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FJA8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 20.00 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.290 |
| Hose cut off factor MM | 58.100 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 4.660 |
| Product length mm | 118.364 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
