Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.180 |
| A dimension MM | 80.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FJB10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 46.00 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.150 |
| Hose cut off factor MM | 54.800 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 3.190 |
| Product height mm | 81.026 |
| Product length in | 3.930 |
| Product length mm | 99.822 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146125552 |
![Hose Fittings 1AA12FJB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213436%2FID432872606602-0101_preview.jpg&w=1920&q=75)