Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.420 |
| A dimension MM | 86.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FJB12-040BX |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | GH663 GH681 GH781 |
| Construction Style | Crimp |
| Drop dimension IN | 1.820 |
| Drop dimension MM | 46.20 |
| End connection hex size MM | 32.000 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.200 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.800 |
| Product height in | 2.397 |
| Product height mm | 60.900 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
![Hose Fittings 1AA12FJB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213437%2FID432872603601-0101_preview.jpg&w=1920&q=75)