Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.410 |
| A dimension MM | 86.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FJB12C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1.820 |
| Drop dimension MM | 46.2 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 2.350 |
| Hose cut off factor MM | 59.700 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.900 |
| Product height in | 1.820 |
| Product height mm | 46.228 |
| Product length in | 3.420 |
| Product length mm | 86.868 |
| Product material | 316 Stainless steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
![Hose Fittings 1AA12FJB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213437%2FID432872603601-0101_preview.jpg&w=1920&q=75)