Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.770 |
| A dimension MM | 70.430 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FJB6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.820 |
| Drop dimension MM | 46.20 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.926 |
| Hose cut off factor MM | 48.930 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 2.398 |
| Product height mm | 60.909 |
| Product length in | 2.930 |
| Product length mm | 74.422 |
| Product material | Carbon steel |
| Product width in | 1.240 |
| Product width mm | 31.496 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
![Hose Fittings 1AA12FJB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213436%2FID432872606602-0101_preview.jpg&w=1920&q=75)