Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 80.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FJC10 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Crimp |
| Drop dimension IN | 3.700 |
| Drop dimension MM | 94.00 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 54.800 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 4.280 |
| Product height mm | 108.712 |
| Product length in | 3.315 |
| Product length mm | 84.200 |
| Product material | Carbon steel |
| Product width in | 1.386 |
| Product width mm | 35.204 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
![Hose Fittings 1AA8FJC8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213409%2FID432872520573-0101_preview.jpg&w=1920&q=75)