Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.420 |
| A dimension MM | 86.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FJC12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 95.00 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.200 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.800 |
| Product height in | 5.090 |
| Product height mm | 129.286 |
| Product length in | 3.810 |
| Product length mm | 96.774 |
| Product material | Carbon steel |
| Product width in | 1.563 |
| Product width mm | 39.700 |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146125576 |
![Hose Fittings 1AA4FJC6 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213368%2FID432872401534-0101_preview.jpg&w=1920&q=75)