Hose Fittings 1AA8FJC8 [RIGHT]

Ftng (perm), SAE 37 R2 MM

1AA12FJC12TZ

Catalog item:

1AA12FJC12TZ


Tools

Product specifications

Characteristic
Value
A dimension IN3.420
A dimension MM86.900
Angle shape90 Degree
BrandAeroquip by Danfoss
Catalog Item1AA12FJC12TZ
Compatible hose ID IN0.750
Compatible hose ID MM19.000
Construction StyleCrimp
Drop dimension IN3.730
Drop dimension MM94.70
End connection hex size IN1.250
End connection hex size MM31.750
End connection torque79-87 lb-ft(108-119 Nm)
End size 1-12
End type 1Female 37 degree swivel
Finish platingZinc nickel
Hose cut off factor IN2.170
Hose cut off factor MM55.200
Hose size-12
Inside diameter IN0.580
Inside diameter MM14.800
Product height in4.307
Product height mm109.398
Product length mm89.789
Product materialCarbon steel
Product width in1.560
Product width mm39.624
Series1A/Z Series
Thread size 11 1/16-12 UN

General specifications

Characteristic
Value
EAN/UPC678146217400