Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.580 |
| A dimension MM | 90.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.313 |
| Backup hex size MM | 33.337 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FP12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.313 |
| End size 1 | -12 |
| End type 1 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.520 |
| Hose cut off factor MM | 64.000 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 3.705 |
| Product length mm | 94.100 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146125583 |
![Hose Fittings 1AAXXFPXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213448%2FID432872644614-0101_preview.jpg&w=1920&q=75)