Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.790 |
A dimension MM | 70.800 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
End connection torque | 65-70 lb-ft(88-95 Nm) |
End size 1 | -12 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.375 |
Hex size 1 MM | 34.900 |
Hex size 2 MM | 28.600 |
Hose cut off factor IN | 1.720 |
Hose cut off factor MM | 43.700 |
Hose size | -12 |
Inside diameter IN | 0.6100 |
Inside diameter MM | 15.5000 |
Product height in | 1.580 |
Product height mm | 40.132 |
Product length in | 3.470 |
Product length mm | 88.138 |
Product material | 316 Stainless steel |
Product width in | 1.560 |
Product width mm | 39.624 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 414.00 |
Working pressure max psi | 6000.00 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |