Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.100 |
| Angle shape | Straight |
| Backup hex size MM | 34.920 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FR16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.300 |
| Hose size | -16 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.941 |
| Product height mm | 49.301 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.301 |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146125613 |
![Hose Fittings 1AA4FR4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213372%2FID432872415538-0101_preview.jpg&w=1920&q=75)