Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.440 |
| A dimension MM | 87.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FRA12C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 21 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.925 |
| Hose cut off factor IN | 2.380 |
| Hose cut off factor MM | 60.400 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.900 |
| Product material | 316 Stainless steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
![Hose Fittings 1AA4FRA6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213375%2FID432872404535-0101_preview.jpg&w=1920&q=75)