Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.370 |
| A dimension MM | 85.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FRB12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1.880 |
| Drop dimension MM | 47.80 |
| End connection hex size IN | 1.370 |
| End connection hex size MM | 34.798 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.300 |
| Hose cut off factor MM | 58.420 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 2.450 |
| Product height mm | 62.230 |
| Product length in | 3.490 |
| Product length mm | 88.646 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146217431 |
![Hose Fittings 1AA10FRB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213427%2FID432872562587-0101_preview.jpg&w=1920&q=75)