Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 92.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12FRB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.880 |
| Drop dimension MM | 47.80 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.100 |
| Hose size | -16 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.900 |
| Product height in | 2.540 |
| Product height mm | 64.516 |
| Product length in | 3.680 |
| Product length mm | 93.472 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169433 |
![Hose Fittings 1AA6DSB6C [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213391%2FID432872453551-0101_preview.jpg&w=1920&q=75)