Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 2.000 |
Drop dimension MM | 54.0 |
End size 1 | -14 |
End type 1 | Female ORFS swivel |
ERP Product Class | WY8 |
ERP Product Group | D31 |
ERP Product Line | 81 |
ERP Stat Number | 72307 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.375 |
Hex size 1 MM | 34.9 |
Hose cut off factor IN | 2.870 |
Hose cut off factor MM | 72.898 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.652 |
Product material | Carbon steel |
Thread sealant | No |