Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.900 |
| A dimension MM | 73.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12MB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection torque | 72-80 lb-ft(98-110 Nm) |
| End size 1 | -12 |
| End Type 1 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.100 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.700 |
| Product height in | 1.941 |
| Product height mm | 49.301 |
| Product length in | 2.921 |
| Product length mm | 74.200 |
| Product material | Carbon steel |
| Product width in | 2.433 |
| Product width mm | 61.798 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
![Hose Fittings 1AA10MB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213429%2FID432872579593-0101_preview.jpg&w=1920&q=75)