Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.374 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 29.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12MJ12C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.700 |
| End connection torque | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 43.942 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | 316 Stainless steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
