Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.430 |
A dimension MM | 61.700 |
Angle shape | Straight |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Male pipe (NPTF) |
ERP Product Class | WY8 |
ERP Product Group | D31 |
ERP Product Line | 81 |
ERP Stat Number | 72307 |
Finish plating | Zinc plating |
Hex size 2 MM | 27.0 |
Hose cut off factor IN | 1.400 |
Hose cut off factor MM | 35.600 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.800 |
Product height in | 1.390 |
Product height mm | 35.306 |
Product length in | 2.560 |
Product length mm | 65.024 |
Product material | Carbon steel |
Product width in | 1.390 |
Product width mm | 35.306 mm |
Series | 1A/Z Series |
Thread size 1 | 3/4-14 NPTF |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125774 |