Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.000 |
A dimension MM | 76.200 |
Angle shape | Straight |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Male pipe (NPTF) |
ERP Product Class | WY8 |
ERP Product Group | D31 |
ERP Product Line | 81 |
ERP Stat Number | 72307 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.0 |
Hex size 2 IN | 1.377 |
Hex size 2 MM | 35.0 |
Hose cut off factor IN | 1.670 |
Hose cut off factor MM | 42.400 |
Hose size | -16 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 1.940 |
Product height mm | 49.276 |
Product length in | 3.020 |
Product length mm | 76.708 |
Product material | Carbon steel |
Product width in | 1.940 |
Product width mm | 49.276 mm |
Series | 1A/Z Series |
Thread size 1 | 3/4-14 NPTF |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125804 |