Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12NR10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS non-slideback |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.925 |
| Hex size 2 IN | 1.188 |
| Hex size 2 MM | 30.163 |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 42.000 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
