Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 70.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 29.972 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12NR12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.052 |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -14 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.196 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 2.913 |
| Product length mm | 73.990 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
