Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.400 |
| A dimension MM | 86.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12PS12C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End size 1 | -12 |
| End type 1 | Male ORB Adjustable ISO11926-3 |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.200 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 3.516 |
| Product length mm | 89.306 |
| Product material | 316 Stainless steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-14 NPTF |
![Hose Fittings 1AA6PS8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213401%2FID432872495565-0101_preview.jpg&w=1920&q=75)