Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.360 |
| A dimension MM | 85.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -14 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.100 |
| Hose cut off factor IN | 2.290 |
| Hose cut off factor MM | 58.300 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
