Ftng (perm), SAE ORB R2 MM-product-details

Ftng (perm), SAE ORB R2 MM

1AA12SB8

Catalog item:

1AA12SB8


Tools

Product specifications

Characteristic
Value
A dimension IN3.490
A dimension MM88.600
Angle shapeStraight
BrandAeroquip by Danfoss
Catalog Item1AA12SB8
Compatible hose ID IN0.500
Compatible hose ID MM12.700
Construction StyleCrimp
End connection hex size IN1.438
End connection hex size MM36.513
End size 1-12
End type 1Male ORB Adjustable ISO11926-3
Finish platingDura-Kote
Hose cut off factor IN2.320
Hose cut off factor MM58.900
Hose size-8
Inside diameter IN0.380
Inside diameter MM9.600
Product height in1.406
Product height mm35.712
Product length in3.490
Product length mm88.646
Product materialCarbon steel
Product width in1.406
Product width mm35.712
Seal materialNitrile (NBR)
Series1A/Z Series
Thread size 11 1/16-12 UN

General specifications

Characteristic
Value
EAN/UPC678146169464