Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.120 |
| A dimension MM | 79.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA12SBB8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.430 |
| Drop dimension MM | 61.70 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.513 |
| End size 1 | -12 |
| End Type 1 | Male ORB Adjustable ISO11926-3 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.950 |
| Hose cut off factor MM | 49.500 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 2.430 |
| Product height mm | 61.722 |
| Product length in | 3.120 |
| Product length mm | 79.248 |
| Product material | Carbon steel |
| Product width in | 1.429 |
| Product width mm | 36.297 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169471 |
![Hose Fittings 1AA6SBB4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213403%2FID432872490563-0101_preview.jpg&w=1920&q=75)