Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.150 |
| A dimension MM | 79.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.406 |
| Backup hex size MM | 35.718 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA14FJ16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -14 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.830 |
| Hose cut off factor MM | 46.400 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.941 |
| Product height mm | 49.301 |
| Product length in | 3.169 |
| Product length mm | 80.493 |
| Product material | Carbon steel |
| Product width in | 2.433 |
| Product width mm | 61.798 |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146125910 |
