Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.610 |
A dimension MM | 66.300 |
Angle shape | Straight |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
End size 1 | -14 |
End type 1 | Male 37 degree |
ERP Product Class | WY8 |
ERP Product Group | D31 |
ERP Product Line | 81 |
ERP Stat Number | 72307 |
Finish plating | Zinc plating |
Hex size 2 MM | 32.0 |
Hose cut off factor IN | 1.540 |
Hose cut off factor MM | 39.200 |
Hose size | -12 |
Inside diameter IN | 0.610 |
Inside diameter MM | 15.500 |
Product height in | 1.560 |
Product height mm | 39.624 |
Product length in | 2.730 |
Product length mm | 69.342 |
Product material | Carbon steel |
Product width in | 1.560 |
Product width mm | 39.624 mm |
Series | 1A/Z Series |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 276 |
Working pressure max psi | 4000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146125927 |