Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.110 |
| A dimension MM | 79.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.406 |
| Backup hex size MM | 35.718 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA14MJ16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.406 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -14 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.600 |
| Hose size | -16 |
| Inside diameter IN | 0.720 |
| Inside diameter MM | 18.300 |
| Product height in | 1.941 |
| Product height mm | 49.301 |
| Product length in | 3.110 |
| Product length mm | 78.994 |
| Product material | Carbon steel |
| Product width in | 2.433 |
| Product width mm | 61.798 |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169488 |
