Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.220 |
| A dimension MM | 107.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA16BFB16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.380 |
| Drop dimension MM | 60.50 |
| End connection hex size IN | 1.630 |
| End connection hex size MM | 41.400 |
| End size 1 | -16 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.890 |
| Hose cut off factor MM | 73.406 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 3.189 |
| Product height mm | 81.001 |
| Product length in | 4.248 |
| Product length mm | 107.899 |
| Product material | 316 Stainless steel |
| Product width in | 2.433 |
| Product width mm | 61.798 |
| Series | 1A/Z Series |
| Thread size 1 | G 1-11 |
