Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.190 |
| A dimension MM | 106.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA16FJB16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 62 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 38.000 |
| Hex size 2 IN | 0.000 |
| Hex size 2 MM | 38.100 |
| Hose cut off factor IN | 2.860 |
| Hose cut off factor MM | 72.700 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.900 |
| Product height in | 4.010 |
| Product height mm | 101.854 |
| Product length in | 5.050 |
| Product length mm | 128.200 |
| Product material | 316 Stainless steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |
| Series | 1A/Z Series |
| Thread size 1 | 1 5/16-12 UN |
