Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.910 |
| A dimension MM | 99.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA16FRB12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2.210 |
| Drop dimension MM | 56.10 |
| End connection hex size IN | 1.630 |
| End connection hex size MM | 41.400 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.850 |
| Hose cut off factor MM | 72.300 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 2.790 |
| Product height mm | 70.866 |
| Product length in | 4.035 |
| Product length mm | 102.489 |
| Product material | Carbon steel |
| Product width in | 1.594 |
| Product width mm | 40.488 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/16-12 UN |
