Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.600 |
| A dimension MM | 116.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA20FRA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.00 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.290 |
| Hose cut off factor MM | 83.400 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.900 |
| Product height in | 3.480 |
| Product height mm | 88.392 |
| Product length in | 6.150 |
| Product length mm | 156.210 |
| Product material | Carbon steel |
| Product width in | 2.160 |
| Product width mm | 54.864 |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146126221 |
