Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.027 |
| A dimension MM | 76.880 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24FJ20XP |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.294 |
| Hose cut off factor MM | 32.880 |
| Hose size | -20 |
| Inside diameter IN | 1.043 |
| Inside diameter MM | 26.500 |
| Product height in | 2.697 |
| Product height mm | 68.504 |
| Product length in | 3.027 |
| Product length mm | 76.886 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.504 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/8-12 UN |
