Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.795 |
| A dimension MM | 96.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24FJ24-Q |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.000 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 2.074 |
| Hose cut off factor MM | 52.680 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 31.979 |
| Product height in | 2.697 |
| Product height mm | 68.504 |
| Product length in | 3.898 |
| Product length mm | 99.009 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.504 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/8-12 UN |
