Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.800 |
| A dimension MM | 96.400 |
| Angle shape | Straight |
| Backup hex size IN | 2.250 |
| Backup hex size MM | 57.150 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24FJ24C |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.250 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.700 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 2.700 |
| Product height mm | 68.580 |
| Product length in | 3.800 |
| Product length mm | 96.520 |
| Product material | 316 Stainless steel |
| Product width in | 2.700 |
| Product width mm | 68.580 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/8-12 UN |
