Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.530 |
| A dimension MM | 115.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24FRB24.119 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 4.690 |
| Drop dimension MM | 119.10 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.100 |
| End connection torque | 146-161 lb-ft(198-218 nm) |
| End size 1 | -32 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.810 |
| Hose cut off factor MM | 71.400 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 5.268 |
| Product height mm | 133.807 |
| Product length in | 4.630 |
| Product length mm | 117.602 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.504 |
| Series | 1A/Z Series |
| Thread size 1 | 2-12 UN |
