Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.530 |
| A dimension MM | 115.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24FRC24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 5.540 |
| Drop dimension MM | 140.70 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End connection torque | 146-161 lb-ft(198-218 nm) |
| End size 1 | -24 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.810 |
| Hose cut off factor MM | 71.400 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 5.756 |
| Product height mm | 146.202 |
| Product length in | 4.634 |
| Product length mm | 117.700 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.504 |
| Series | 1A/Z Series |
| Thread size 1 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169617 |
