Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.530 |
| A dimension MM | 89.700 |
| Angle shape | Straight |
| Backup hex size IN | 2.125 |
| Backup hex size MM | 53.975 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24MB24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.130 |
| End connection hex size MM | 54.100 |
| End connection torque | 154-170 lb-ft(209-230 Nm) |
| End size 1 | -24 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 45.974 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 2.697 |
| Product height mm | 68.504 |
| Product length in | 3.634 |
| Product length mm | 92.300 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.504 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146126320 |
![Hose Fittings 1AA10MB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213429%2FID432872579593-0101_preview.jpg&w=1920&q=75)