Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.210 |
| A dimension MM | 106.900 |
| Angle shape | Straight |
| Backup hex size MM | 50.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24MJ24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.490 |
| Hose cut off factor MM | 63.200 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 2.700 |
| Product height mm | 68.580 |
| Product length in | 4.310 |
| Product length mm | 109.947 |
| Product material | Carbon steel |
| Product width in | 2.700 |
| Product width mm | 68.580 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146126337 |
| Proposition 65 | Cancer and Reproductive Harm |
