Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.660 |
| A dimension MM | 67.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA25DL16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -25 |
| End type 1 | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 1.630 |
| Hex size 1 MM | 41.402 |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.800 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product material | 316 Stainless steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |
| Series | 1A/Z Series |
| Thread size 1 | M36x2 |
