Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.940 |
| A dimension MM | 100.076 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA25DLB16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.400 |
| Drop dimension MM | 61.00 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.532 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product material | 316 Stainless steel |
| Product width in | 2.433 |
| Product width mm | 61.798 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M36x2 |