Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.486 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA25DS16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 51.000 |
| End connection torque | 207-227 lb-ft(280-308 Nm) |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.196 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | 316 Stainless steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M42x2 |