Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.130 |
| A dimension MM | 54.102 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA2PS4XP |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -2 |
| End type 1 | Male swivel stud |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.830 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
![Hose Fittings 1AA6PS8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213401%2FID432872495565-0101_preview.jpg&w=1920&q=75)