Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.240 |
| A dimension MM | 183.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA32FJB32.141 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 6 |
| Drop dimension MM | 141 |
| End connection torque | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -32 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.430 |
| Hose cut off factor MM | 137.800 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 5.540 |
| Product height mm | 140.716 |
| Product length in | 7.240 |
| Product length mm | 183.896 |
| Product material | Carbon steel |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Series | 1A/Z Series |
| Thread size 1 | 2 1/2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169624 |
![Hose Fittings 1AA12FJB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213437%2FID432872603601-0101_preview.jpg&w=1920&q=75)