Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.350 |
| A dimension MM | 110.490 |
| Angle shape | Straight |
| Backup hex size IN | 2.500 |
| Backup hex size MM | 64.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA32MP32C |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.500 |
| End connection hex size MM | 63.500 |
| End size 1 | -32 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.530 |
| Hose cut off factor MM | 64.262 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 3.224 |
| Product height mm | 81.900 |
| Product length in | 4.588 |
| Product length mm | 116.540 |
| Product material | 316 Stainless steel |
| Product width in | 3.224 |
| Product width mm | 81.900 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 2-11 1/2 NPTF |
