Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.000 |
| A dimension MM | 76.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA3MF4A |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -3 |
| End type 1 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.370 |
| Hex size 1 MM | 10.000 |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 55.880 |
| Hose size | -4 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.540 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 3/8-24 UNF |
![Hose Fittings 1AA4MF4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213379%2FID432872416539-0101_preview.jpg&w=1920&q=75)