Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.750 |
| A dimension MM | 69.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.50 |
| End size 1 | -3 |
| End Type 1 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.375 |
| Hex size 1 MM | 9.525 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.288 |
| Hose cut off factor IN | 1.960 |
| Hose cut off factor MM | 49.800 |
| Hose size | -4 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146169631 |
