Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA4BFB4C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.100 |
| Drop dimension MM | 28.00 |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.600 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 2.430 |
| Product length mm | 61.722 |
| Product material | 316 Stainless steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | 1A/Z Series |
| Thread size 1 | G 1/4-19 |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146126429 |
