Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.970 |
| A dimension MM | 49.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA5DLB4C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.50 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.600 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.100 |
| Product height in | 1.560 |
| Product height mm | 39.324 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product material | 316 Stainless steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M12x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146126825 |
